Menu Search

Loc-down bolt M10 9.9 Stainless Steel

This expanding loc-down clamping pin offers rapid and secure component clamping. It has an expanding mechanism that enables quick and easy setup, minimising the time spent on traditional clamping methods and enhancing productivity. Perfect for high-speed component machining.
Item code:

20266103

5 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 1 747,7026
5 - 9 R 1 660,3782
10 - 19 R 1 572,8513
20 + R 1 485,5269
Standard pack: 1

Order in multiple of 1

Total price:

R 1 747,70

1 x R 1 747,7026

Specifications

Imperial
Metric
SKU attributes
Type Loc-down bolt
Thread Size M10
Weight g 16.0
A/F 5.0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us