Menu Search

Stretch Fit Cover Cap 300.0 mm 250.0 mm Clear

Clear Masking Cover designed to fit and protect an application from dirt and moisture during storage and transportation. It can expand or contract to fit awkard shapes. It is reusable, and is made of LDPE material. It can withstand temperatures up to 100 °C.
Item code:

498812

758 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 55,7258
100 - 499 R 27,5314
500 - 999 R 26,1647
1000 - 1499 R 24,798
1500 - 1999 R 23,4172
2000 + R 22,0364
Standard pack: 100

Order in multiple of 10

Total price:

R 557,26

10 x R 55,7258

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Low Density Polyethylene
Fitting Style Stretch Fit
Outside Diameter 250.0 mm
Elastic Diameter 300.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us