34077
Quantity | Unit price |
---|---|
1 - 9 | R 4 838,0993 |
10 + | R 4 469,6837 |
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Priced Per | Reel |
Height | 25.0 mm |
Height | 0.984 in |
Maximum Panel Thickness | 5.2 mm |
Maximum Panel Thickness | 0.205 in |
Minimum Panel Thickness | 3.7 mm |
Minimum Panel Thickness | 0.146 in |
Commodity Code | 3926909790 |
Roll Quantity | 50 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue