34076
Quantity | Unit price |
---|---|
1 - 9 | R 3 841,3748 |
10 + | R 3 548,8327 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Priced Per | Reel |
Height | 10.0 mm |
Height | 0.394 in |
Maximum Panel Thickness | 3.8 mm |
Maximum Panel Thickness | 0.15 in |
Minimum Panel Thickness | 2.7 mm |
Minimum Panel Thickness | 0.106 in |
Overall Width | 6.2 mm |
Overall Width | 0.244 in |
Commodity Code | 3926909790 |
Roll Quantity | 50 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue