Quantity | Unit price |
---|---|
1000 - 4999 | R 5,1835 |
5000 - 9999 | R 4,7327 |
10000 + | R 4,5394 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Edge Holding |
Saddle Type | Rectangular |
Depth | 4.6 mm |
Depth | 0.181 in |
Inside Height | 7.4 mm |
Inside Height | 0.291 in |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.063 in |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Overall Height | 16.3 mm |
Overall Height | 0.642 in |
Overall Width | 19.8 mm |
Overall Width | 0.78 in |
Panel Thickness Range | 0.8 - 1.6 mm |
Panel Thickness Range | 0.031 - 0.063 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue