Menu Search

Ezecap 7.2 mm (ID) 30.0 mm EPDM Black

Easy Pull Masking Cap features a wide flange design that provides a positive seal and easy removal. Heat and chemical resistant options that can be used multiple times. Internal seal prevents ingress. Ribbed design means it fits a range of sizes. Ideal applications, include; anodizing, blasting, powder coating, e-coating and plating.
Item code:

461867

6455 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 26,7776
500 + R 12,7512
Standard pack: 500

Order in multiple of 50

Total price:

R 1 338,88

50 x R 26,7776

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Ethylene Propylene Diene Monomer
Fitting Style Push Fit, Easy Pull
Inside Diameter 7.2 mm
Inside Height 30.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us