Menu Search

Cap 30.0 mm (ID) 50.0 mm (H) EPDM Black

Masking Cap with an easy fitting and removal design. Ideal applications, include; anodizing, blasting, powder coating, e-coating, plating and general paint lines. Replaces Item No.(s): 496730
Item code:

10626658

3462 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + R 13,0353
Standard pack: 100

Order in multiple of 100

Total price:

R 1 303,53

100 x R 13,0353

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Ethylene Propylene Diene Monomer Rubber
Fitting Style Push Fit
Inside Diameter 30.0 mm
Inside Height 50.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us