Quantity | Unit price |
---|---|
6 - 59 | R 278,6815 |
60 - 119 | R 264,7326 |
120 + | R 250,812 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Closed Length | 300.0 mm |
---|---|
Closed Length | 11.811 in |
Extended Length | 605.0 mm |
Extended Length | 23.819 in |
Overall Height | 12.7 mm |
Overall Height | 0.5 in |
Overall Width | 45.0 mm |
Overall Width | 1.772 in |
Overall Length | 600.0 mm |
Overall Length | 23.622 in |
Load Capacity | 45.0 kg |
Load Capacity | 45.0 kg |
Length | 300.0 mm |
Length | 11.811 in |
Slide Travel | 300.0 mm |
Slide Travel | 11.811 in |
Slide Travel Direction | One Way |
Disconnect Method | Front Disconnect |
Special Features | Sold In Pairs |
Full Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue