10579152
Quantity | Unit price |
---|---|
1 - 4 | R 705,4492 |
5 - 9 | R 670,1737 |
10 + | R 634,9102 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Closed Length | 500.0 mm |
---|---|
Closed Length | 19.685 in |
Extended Length | 1010.0 mm |
Extended Length | 39.764 in |
Overall Height | 13.0 mm |
Overall Height | 0.512 in |
Overall Width | 45.4 mm |
Overall Width | 1.787 in |
Overall Length | 510.0 mm |
Overall Length | 20.079 in |
Load Capacity | 45.0 kg |
Load Capacity | 45.0 kg |
Length | 500.0 mm |
Length | 19.685 in |
Slide Travel Direction | Full extension |
Mount Type | Screw Mount |
Full Material | Steel |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue