Menu Search

Double Universal Joint 20.0 89.0 31.0 304 Stainless Steel

This Double Universal Joint with unbored solid ends is used in mechanical systems where rotating motion must be transmitted across misaligned shafts. Made from stainless and can be bent up to 45 degrees per joint. It is durable, can endure heavy loads, and highly resistant to wear and corrosion.
Item code:

20216351

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 1 412,1826
5 - 9 R 1 270,9643
10 - 19 R 1 200,4565
20 + R 1 059,2382
Standard pack: 1

Order in multiple of 1

Total price:

R 1 412,18

1 x R 1 412,1826

Specifications

Imperial
Metric
SKU attributes
Bore dia Unbored
d tol. h4 20.0
l1 89.0
l2 31.0
l3 26.0
w1 21.0
Weight g 150.0
Material 304 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us