34008001
Quantity | Unit price |
---|---|
5 - 49 | R 160,8302 |
50 - 199 | R 72,6738 |
200 - 999 | R 52,2166 |
1000 + | R 26,1224 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 36.0 mm |
---|---|
Head Diameter | 1.417 in |
Height Under Lip | 22.0 mm |
Height Under Lip | 0.866 in |
Base Outside Diameter | 36.0 mm |
Base Outside Diameter | 1.417 in |
Overall Depth | 40.0 mm |
Overall Depth | 1.575 in |
Head Length | 28.0 mm |
Head Length | 1.102 in |
Hole Diameter | 20.0 mm |
Hole Diameter | 0.787 in |
Overall Diameter | 36.0 mm |
Overall Diameter | 1.417 in |
Hole Size | 20.0 mm |
Hole Size | 0.787 in |
Colour | Black |
Full Material | Nitrile Butadiene Rubber |
Type | Door Holdback |
Mounting Method | M6 Pin |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue