Menu Search

Door Holders - B ; Arm Length 40.0 mm | 1.575 in; Steel

This Stop Lock is excellent for lightweight applications that will not be subjected to dynamic stresses. It is appropriate for locking drawers or doors in situations with high vibrations. Every 90°, the lever's locking position changes. Black and made from steel.
Item code:

1504976

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 + R 255,963
Standard pack: 5

Order in multiple of 5

Total price:

R 1 279,82

5 x R 255,963

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Arm Length 40.0 mm
Runner Length 17.0 mm
Colour Black
Full Material Steel
Type B
Mounting Method Internal M8 Thread
Commodity Code 8487909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us