Menu Search

Door Stay 100° Left Hand Without Release Wire 304 Stainless Steel

This Door Stay is intended to regulate the opening angle of doors and stop them from opening too far. It has an aperture that is 100° in full. Available in left and right configurations, with or without a lock release cable. Made of stainless steel, resilient, strong, and resistant to corrosion.
Item code:

20219383

29 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 705,7626
10 - 14 R 1 535,166
15 - 24 R 1 449,8678
25 + R 1 364,5695
Standard pack: 1

Order in multiple of 1

Total price:

R 1 705,76

1 x R 1 705,7626

Specifications

Imperial
Metric
SKU attributes
Orientation Left Hand
Includes Without Release Wire
Opening angle max. 100°
Comp. force max. kg 60.0
Tensile force max kg 150.0
Material 304 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us