2150E
Quantity | Unit price |
---|---|
1 - 49 | R 330,227 |
50 + | R 173,3988 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Beige |
---|---|
Full Material | Acrylonitrile Butadiene Styrene |
Mount Type | Screw Mount |
Length to Hole Center | 70.0 mm |
Length to Hole Center | 2.756 in |
Mounting Hole Diameter | 6.0 mm |
Mounting Hole Diameter | 0.236 in |
Overall Depth | 31.0 mm |
Overall Depth | 1.22 in |
Overall Width | 257.0 mm |
Overall Width | 10.118 in |
Number of Mounting Holes | 3 |
Compatible Application(s) | A4 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue