Menu Search

Display Holder 25.0 m Steel Natural

Ball chain connector can be used in conjunction with the ball chain lengths (ordered separately) for a range of applications within the retail display and point of sale industries.It is easy to install and remove, as well as being durable and long-lasting. Steel material with an adhesive base.
Item code:

496988

3058 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 1,1793
500 - 999 R 1,1215
1000 + R 1,0623
Standard pack: 100

Order in multiple of 100

Total price:

R 117,93

100 x R 1,1793

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Material Steel
Type Connector
Ball Diameter 2.4 mm
Overall Length 25.0 m

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us