Quantity | Unit price |
---|---|
1 + | R 10 497,6987 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Material | PET |
Type | Adhesive Hanging Tab |
Mounting Method | Adhesive |
Quantity Per Roll | 1 x 5000 Pieces |
Overall Height | 35.0 mm |
Overall Height | 1.378 in |
Overall Length | 21.5 mm |
Overall Length | 0.846 in |
Maximum Hole Diameter | 8.0 mm |
Maximum Hole Diameter | 0.315 in |
Hole Diameter | 8.0 mm |
Hole Diameter | 0.315 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue