Menu Search

Display Holder 3.6 mm Steel

Ball chain connector can be used in conjunction with the ball chain lengths (ordered separately) for a range of applications within the retail display and point of sale industries.It is easy to install and remove, as well as being durable and long-lasting. Steel material with an adhesive base.
Item code:

496868

50 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 1,2652
500 - 999 R 1,2018
1000 + R 1,1398
Standard pack: 100

Order in multiple of 100

Total price:

R 126,52

100 x R 1,2652

Add sample +

Specifications

Imperial
Metric
SKU attributes
Material Steel
Type Connector
Ball Diameter 3.2 mm
Overall Length 3.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us