464257
Quantity | Unit price |
---|---|
100 + | R 27,8469 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Grommet Shape | Rectangular |
Material | ABS |
Surface Finish | Textured |
Type | Desk Cable Tidies |
Compatible Hole Diameter | 50.0 mm |
Compatible Hole Diameter | 1.969 in |
Compatible Hole Length | 100.0 mm |
Compatible Hole Length | 3.937 in |
Compatible Hole Width | 50.0 mm |
Compatible Hole Width | 1.969 in |
Package Quantity | 100 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue