Menu Search

Desk Grommet 80.0 mm 96.0 mm ABS Brown

This round desk grommet is ideal for use is office spaces to keep desk areas tidy. Manufactured from ABS.
Item code:

464249

4212 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 18,7626
1000 - 1999 R 17,3445
2000 + R 16,4286
Standard pack: 100

Order in multiple of 100

Total price:

R 1 876,26

100 x R 18,7626

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Brown
Grommet Shape Round
Material ABS
Surface Finish Textured
Type 80.0 mm Round
Compatible Hole Diameter 80.0 mm
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us