Menu Search

Desk Grommet 60.0 mm 72.0 mm ABS Silver

This round desk grommet is ideal for use is office spaces to keep desk areas tidy. Manufactured from ABS.
Item code:

464237

3757 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 15,2564
1000 - 1999 R 14,0897
2000 + R 13,357
Standard pack: 100

Order in multiple of 100

Total price:

R 1 525,64

100 x R 15,2564

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Silver
Grommet Shape Round
Material ABS
Surface Finish Textured
Type 60.0 mm Round
Compatible Hole Diameter 60.0 mm
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us