463141
Quantity | Unit price |
---|---|
700 + | R 10,1564 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Outside Diameter | 12.0 mm |
Outside Diameter | 0.472 in |
Overall Length | 18.0 mm |
Overall Length | 0.709 in |
Full Material | Steel |
Drive Type | Cross Drive |
Nut Shape | Cylindrical |
Price per piece incl VAT | 0.5509 GBP |
Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue