463139
Quantity | Unit price |
---|---|
200 - 1999 | R 10,9903 |
2000 + | R 3,9698 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Outside Diameter | 10.0 mm |
Outside Diameter | 0.394 in |
Overall Length | 16.0 mm |
Overall Length | 0.63 in |
Full Material | Zinc Alloy |
Drive Type | Cross Drive |
Nut Shape | Cylindrical |
Price per piece incl VAT | 0.6433 GBP |
Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue