Menu Search

Uninsulated Cord Ends 10.0 mm² Copper

Uninsulated quick crimp cord end terminal to protect wires from damage and provide a stronger electrical and mechanical connection into terminal blocks.
Item code:

1443105

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 0,4949
5000 - 9999 R 0,4499
10000 + R 0,409
Standard pack: 500

Order in multiple of 500

Total price:

R 247,45

500 x R 0,4949

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 10.0 mm²
Inside Diameter 4.5 mm
Outside Diameter 5.8 mm
Overall Length 18.0 mm
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us