Menu Search

Uninsulated Cord Ends 6.0 mm² Copper

Uninsulated quick crimp cord end terminal to protect wires from damage and provide a stronger electrical and mechanical connection into terminal blocks.
Item code:

1443101

16875 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 0,4422
10000 - 19999 R 0,402
20000 + R 0,3655
Standard pack: 1000

Order in multiple of 100

Total price:

R 442,20

1000 x R 0,4422

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 6.0 mm²
Inside Diameter 3.5 mm
Outside Diameter 4.7 mm
Overall Length 18.0 mm
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us