Menu Search

Uninsulated Cord Ends 1.5 mm² Copper

Uninsulated quick crimp cord end terminal to protect wires from damage and provide a stronger electrical and mechanical connection into terminal blocks.
Item code:

1443088

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 0,3125
10000 - 19999 R 0,2841
20000 + R 0,2583
Standard pack: 1000

Order in multiple of 1000

Total price:

R 312,50

1000 x R 0,3125

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 1.5 mm²
Inside Diameter 1.7 mm
Outside Diameter 2.8 mm
Overall Length 18.0 mm
Type Uninsulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us