Menu Search

Insulated Cord Ends 35.0 mm² Red

Insulated quick crimp cord end terminal to protect wires from damage and provide a stronger electrical and mechanical connection into terminal blocks. Colour coded according to DIN 46228/4.
Item code:

1443067

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 2,1046
500 - 999 R 1,9133
1000 + R 1,7393
Standard pack: 50

Order in multiple of 50

Total price:

R 105,23

50 x R 2,1046

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 35.0 mm²
Inside Diameter 8.3 mm
Outside Diameter 12.7 mm
Overall Length 39.0 mm
Type Insulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us