Menu Search

Insulated Cord Ends 25.0 mm² Yellow

Insulated quick crimp cord end terminal to protect wires from damage and provide a stronger electrical and mechanical connection into terminal blocks. Colour coded according to DIN 46228/4.
Item code:

1443064

400 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 1,3649
500 - 999 R 1,2408
1000 + R 1,128
Standard pack: 50

Order in multiple of 50

Total price:

R 68,25

50 x R 1,3649

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 25.0 mm²
Inside Diameter 7.3 mm
Outside Diameter 11.2 mm
Overall Length 30.0 mm
Type Insulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us