Menu Search

Insulated Cord Ends 2.5 mm² Purple

Insulated quick crimp cord end terminal to protect wires from damage and provide a stronger electrical and mechanical connection into terminal blocks. Colour coded according to DIN 46228/4.
Item code:

1443053

1697 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 0,3146
5000 - 9999 R 0,286
10000 + R 0,26
Standard pack: 500

Order in multiple of 500

Total price:

R 157,30

500 x R 0,3146

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cross Section Dimensions 2.5 mm²
Inside Diameter 2.2 mm
Outside Diameter 4.2 mm
Overall Length 24.0 mm
Type Insulated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us