Menu Search

Tapered Plug with Tab Silicone White

Covered Tapered Plug is designed to be easy to fit and remove. It features convex sides that ensure a secure fit and protects from contaminants, debris, and potential damage. It is used for pipes and other holes. White and made from Silicone.
Item code:

35-UP105H

1742 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 3,115
500 - 999 R 2,8884
1000 + R 2,7334
Standard pack: 100

Order in multiple of 100

Total price:

R 311,50

100 x R 3,115

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour White
Overall Diameter 9.5 mm
Overall Height 25.4 mm
Base Diameter 6.4 mm
Body Height 12.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us