Menu Search

Screw Cover Cap 12.0 mm HDPE Yellow

Item code:

006605220704

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 R 2,3394
500 - 999 R 2,0735
1000 + R 1,4754
Standard pack: 250

Order in multiple of 250

Total price:

R 584,85

250 x R 2,3394

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Cap
Fitting Style Push Fit
Full Material High Density Polyethylene
Colour Yellow
Overall Diameter 14.2 mm
Cap Inside Diameter 12.0 mm
Overall Height 5.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us