1222657
Quantity | Unit price |
---|---|
10 - 99 | R 56,2417 |
100 + | R 23,993 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mount Type | Screw On |
---|---|
Plate Material | Stainless Steel |
Distance Between Fixing Holes | 40.0 mm |
Distance Between Fixing Holes | 1.575 in |
Minimum Hole Diameter | 3.8 mm |
Minimum Hole Diameter | 0.15 in |
Maximum Hole Diameter | 7.0 mm |
Maximum Hole Diameter | 0.276 in |
Overall Height | 2.0 mm |
Overall Height | 0.079 in |
Overall Length | 49.0 mm |
Overall Length | 1.929 in |
Catch Mechanism | Counterplate |
Commodity Code | 7326909890 |
Colour | Grey |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue