Menu Search

Cord Pull 3.2 mm 14.3 mm LDPE White

This cord pull is a decorative and practical way to finish cord ends.
Item code:

51209

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2000 - 19999 R 1,615
20000 + R 0,9229
Standard pack: 20000

Order in multiple of 2000

Total price:

R 3 230,00

2000 x R 1,615

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Low Density Polyethylene
Pull Shape Barrel
Inside Diameter 3.2 mm
Overall Height 14.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us