Menu Search

Control Knob 27.0 mm 5.0 mm Aluminium Black

Item code:

1337434

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 741,9787
10 - 49 R 339,5071
50 - 99 R 278,3997
100 + R 268,2128
Standard pack: 10

Order any quantity

Total price:

R 741,98

1 x R 741,9787

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Anodised
Knob Shape Round
Hole Size 5.0 mm
Knob Diameter 27.0 mm
Knob Height 17.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us