Menu Search

Control Knob 22.0 mm 5.0 mm Aluminium Black

Item code:

1337433

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 671,1743
10 - 49 R 301,1829
50 - 99 R 246,9795
100 + R 237,948
Standard pack: 10

Order any quantity

Total price:

R 671,17

1 x R 671,1743

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Anodised
Knob Shape Round
Hole Size 5.0 mm
Knob Diameter 22.0 mm
Knob Height 15.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us