493471
Quantity | Unit price |
---|---|
1 - 1 | R 7 173,9857 |
2 - 4 | R 6 521,8052 |
5 - 9 | R 5 928,9138 |
10 + | R 5 389,9216 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 15.3 m |
---|---|
Overall Length | 50.197 ft |
Overall Thickness | 3.2 mm |
Overall Thickness | 0.126 in |
Overall Width | 38.1 mm |
Overall Width | 1.5 in |
Roll Length | 15.3 m |
Roll Length | 50.197 ft |
Colour | Black |
Full Material | Polypropylene |
Hinge Type | Undrilled Hinge |
Mounting Hole Depression | Undrilled |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue