462546
Quantity | Unit price |
---|---|
200 - 1999 | R 10,8871 |
2000 + | R 5,0854 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Diameter | 11.5 mm |
---|---|
Compatible Thread Diameter | 0.453 in |
Overall Length | 25.0 mm |
Overall Length | 0.984 in |
Shaft Diameter | 8.0 mm |
Shaft Diameter | 0.315 in |
Key Size | 6.0 mm |
Key Size | 6.0 mm |
Thread Size | M6 |
Style | Flanged |
Nut Form | Threaded |
Drive Type | Hexagonal Drive |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue