Menu Search

Hygienic Lock 8.0 mm Square Key 58.0 mm Stainless Steel

Compression Latch has a wide grip range with adjustable screw. Ideal for applications that require better sealing under vibration conditions. Provides good compression and noise dampening. It features an offset cam style with a 14mm bend that can be used forward or reversed.
Item code:

4402402801002E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 1 647,2669
50 + R 941,2896
Standard pack: 1

Order in multiple of 1

Total price:

R 1 647,27

1 x R 1 647,2669

Specifications

Imperial
Metric
SKU attributes
Finish Raw
Latch Material Stainless Steel
Housing Material Stainless Steel
Cam Material Stainless Steel
Mounting Orientation Right Handed
Key Type 8.0 mm Square Key
Stainless Steel Grade AISI 316;AISI 304
Maximum Compression 6.0 mm
Overall Length 86.0 mm
Mounting Hole Width 20.2 mm
Maximum Compatible Door Thickness 22.0 mm
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us