Menu Search

Compact Linear Ball Bushing 20.0 28.0 30.0 Iron

Compact Linear Ball Bushing is designed for smooth and accurate linear motion in applications with limited space. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It withstands temperatures from -20°C to +80°C. Easy to install by press fit, low friction and made of steel.
Item code:

20157821

57 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 161,446
10 - 19 R 145,3014
20 - 49 R 137,3198
50 - 99 R 129,1568
100 + R 113,0122
Standard pack: 1

Order in multiple of 1

Total price:

R 161,45

1 x R 161,446

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 20.0
d2 tol. h6 28.0
l1 30.0
No. of ball circuits 6.0
Dyn. load C max. N 1165.0
Static load C0 max. N 790.0
Weight g 22.1
Commodity Code 8482800090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us