Menu Search

Compact Linear Ball Bushing 14.0 21.0 28.0 Iron

Compact Linear Ball Bushing is designed for smooth and accurate linear motion in applications with limited space. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. It withstands temperatures from -20°C to +80°C. Easy to install by press fit, low friction and made of steel.
Item code:

20157807

96 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 130,9708
10 - 19 R 117,91
20 - 49 R 111,3796
50 - 99 R 104,8492
100 + R 91,607
Standard pack: 1

Order in multiple of 1

Total price:

R 130,97

1 x R 130,9708

Specifications

Imperial
Metric
SKU attributes
d1 tol. h6 14.0
d2 tol. h6 21.0
l1 28.0
No. of ball circuits 5.0
Dyn. load C max. N 640.0
Static load C0 max. N 440.0
Weight g 13.3
Commodity Code 8482800090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us