CSR8-224-01
Quantity | Unit price |
---|---|
1000 - 4999 | R 3,0997 |
5000 - 9999 | R 2,4284 |
10000 - 24999 | R 2,1074 |
25000 + | R 1,8562 |
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Snap Lock Fix |
Special Features | Pin Snaps into Retainer |
Type | Retainer |
Body Diameter | 11.0 mm |
Body Diameter | 0.433 in |
Spacer Length | 5.7 mm |
Spacer Length | 0.224 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Style | 2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue