Quantity | Unit price |
---|---|
1 - 9 | R 2 998,4831 |
10 + | R 1 465,2837 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Button Color | Grey |
---|---|
Colour | Natural |
Full Material | Stainless Steel |
Mount Type | Stud |
Thread Material | Stainless Steel |
Base Height | 15.7 mm |
Base Height | 0.618 in |
Body Diameter | 58.0 mm |
Body Diameter | 2.283 in |
Handle Length | 78.0 mm |
Handle Length | 3.071 in |
Handle Radius | 78.0 mm |
Handle Radius | 3.071 in |
Overall Height | 58.0 mm |
Overall Height | 2.283 in |
Thread Length | 50.0 mm |
Thread Length | 1.969 in |
Thread Size | M10 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue