498501
Quantity | Unit price |
---|---|
1 - 9 | R 1 545,7649 |
10 + | R 762,5462 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Button Color | Grey |
---|---|
Colour | Natural |
Full Material | Stainless Steel |
Mount Type | Threaded Stud |
Thread Material | Stainless Steel |
Base Height | 9.7 mm |
Base Height | 0.382 in |
Body Diameter | 37.0 mm |
Body Diameter | 1.457 in |
Handle Length | 42.0 mm |
Handle Length | 1.654 in |
Handle Radius | 42.0 mm |
Handle Radius | 1.654 in |
Overall Height | 37.0 mm |
Overall Height | 1.457 in |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Thread Size | M6 |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue