Menu Search

Clamping Lever 84.0 mm Stud M10 32.0 mm Black

Item code:

490965

69 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 323,2186
10 - 99 R 191,5964
100 - 199 R 178,6796
200 + R 169,2784
Standard pack: 10

Order in multiple of 10

Total price:

R 323,22

1 x R 323,2186

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Glass Filled Polyamide 6.6
Mount Type Stud
Thread Material Steel
Base Height 36.0 mm
Body Diameter 15.7 mm
Handle Length 84.0 mm
Handle Radius 84.0 mm
Overall Height 61.0 mm
Thread Length 32.0 mm
Thread Size M10
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us