Menu Search

Clamping Lever 42.0 mm Threaded Stud M5 20.0 mm Black

Item code:

490955

240 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 124,0363
100 - 199 R 115,6589
200 + R 109,5716
Standard pack: 10

Order in multiple of 10

Total price:

R 1 240,36

10 x R 124,0363

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Glass Filled Polyamide 6.6
Mount Type Threaded Stud
Thread Material Steel
Base Height 25.0 mm
Body Diameter 9.7 mm
Handle Length 42.0 mm
Handle Radius 42.0 mm
Overall Height 37.0 mm
Thread Length 20.0 mm
Thread Size M5
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us