490953
Quantity | Unit price |
---|
Button Color | Black |
---|---|
Colour | Black |
Full Material | Glass Filled Polyamide 6.6 |
Mount Type | Threaded Insert |
Thread Material | Steel |
Base Height | 36.0 mm |
Base Height | 1.417 in |
Body Diameter | 15.7 mm |
Body Diameter | 0.618 in |
Handle Length | 84.0 mm |
Handle Length | 3.307 in |
Handle Radius | 84.0 mm |
Handle Radius | 3.307 in |
Overall Height | 61.0 mm |
Overall Height | 2.402 in |
Thread Size | M12 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue