490936
Quantity | Unit price |
---|---|
10 - 99 | R 253,0568 |
100 - 199 | R 235,9971 |
200 + | R 223,5665 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Die Cast Zinc |
---|---|
Mount Type | Threaded Stud |
Thread Material | Steel |
Base Height | 31.5 mm |
Base Height | 1.24 in |
Body Diameter | 13.5 mm |
Body Diameter | 0.531 in |
Handle Length | 65.0 mm |
Handle Length | 2.559 in |
Handle Radius | 65.0 mm |
Handle Radius | 2.559 in |
Overall Height | 50.0 mm |
Overall Height | 1.969 in |
Thread Length | 50.0 mm |
Thread Length | 1.969 in |
Thread Size | M8 |
Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue