Menu Search

Clamping Lever M12 92.0 mm Threaded Insert Black

Item code:

490925

16 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + R 291,263
Standard pack: 10

Order in multiple of 10

Total price:

R 2 912,63

10 x R 291,263

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Button Color Black
Colour Black
Full Material Die Cast Zinc
Handle Style Angled Arm
Mount Type Threaded Insert
Thread Material Steel
Base Height 43.0 mm
Base Diameter 18.5 mm
Handle Radius 92.0 mm
Overall Height 69.0 mm
Thread Size M12
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us