1219275
Quantity | Unit price |
---|---|
10 - 49 | R 90,6024 |
50 - 99 | R 82,3658 |
100 - 199 | R 74,878 |
200 + | R 68,0709 |
Button Color | Grey |
---|---|
Colour | Black |
Full Material | Glass Fibre Reinforced Polyamide Based Technopolymer |
Handle Style | Angled Arm |
Mount Type | Threaded Insert |
Base Height | 8.0 mm |
Base Height | 0.315 in |
Base Diameter | 15.0 mm |
Base Diameter | 0.591 in |
Handle Length | 73.5 mm |
Handle Length | 2.894 in |
Handle Radius | 63.0 mm |
Handle Radius | 2.48 in |
Overall Height | 43.0 mm |
Overall Height | 1.693 in |
Thread Length | 13.0 mm |
Thread Length | 0.512 in |
Thread Size | M8 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue