Quantity | Unit price |
---|---|
10 - 49 | R 57,1572 |
50 - 99 | R 52,8084 |
100 - 199 | R 50,0186 |
200 + | R 46,0737 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Button Color | Grey |
---|---|
Colour | Black |
Full Material | Polyamide;Technopolymer |
Handle Style | Angled Arm |
Mount Type | Threaded Insert |
Base Height | 6.0 mm |
Base Height | 0.236 in |
Base Diameter | 12.0 mm |
Base Diameter | 0.472 in |
Handle Length | 37.5 mm |
Handle Length | 1.476 in |
Handle Radius | 30.0 mm |
Handle Radius | 1.181 in |
Overall Height | 30.0 mm |
Overall Height | 1.181 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Thread Size | M3 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue