493890
Quantity | Unit price |
---|---|
10 + | R 377,3974 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Handle Style | Angled Arm |
Base Diameter | 13.5 mm |
Base Diameter | 0.531 in |
Body Height | 31.5 mm |
Body Height | 1.24 in |
Handle Length | 65.0 mm |
Handle Length | 2.559 in |
Thread Length | 50.0 mm |
Thread Length | 1.969 in |
Full Material | Die Cast Zinc |
Thread Size | M8 |
Commodity Code | 7907000090 |
Overall Height | 50.0 mm |
Overall Height | 1.969 in |
Mount Type | Threaded Stud |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue